Global icon

IX Series Recommended

[ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector


Features

[ix Industrial™]
IEC Standard Compliant  Next-Generation Industrial Transmission Connector

Multi-purpose, compact I/O connector for industrial machinery.
IEC Standard IEC 61076-3-124 compliant
Compact, robust and supports high speeds
High EMC resistance
 

1. Smaller Size, Greater Design Freedom
2. Breakage Prevention
3. Supports a Wide Range of Transmission Speeds
4. Ethernet and others
5. Superior Noise Resistance
6. Easy, but Provides a Reliable Connection
7. THR (Through-Hole Mounting) Compatible

Video list



ix Industrial™ special page

The ix Industrial™ connector features small robust design for use in industrial environments. The high-speed transmission design contributes to equipment evolution and smart manufacturing applications.

  • Connector Type
  • Plug, Receptacle, Jack, Adapter
  • Parts
  • Panel Mounting Style
  • Screw
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • Industry Standard
  • Safety Standards
  • UL, C-UL/CSA
  • Performance Characteristics
  • CAT6A
  • Transmission Rate
  • 10.0 Gbps
  • Water Resistance
  • IP 65, IP 67
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 h
  • Mating/Unmating Cycles
  • 100, 750, 5000
  • Number of Positions
  • 8, 10
  • Remarks on Number of Positions
  • Contact Pitch
  • 1.0 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Push-pull, Latch-lock
  • Rated Current
  • 3.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 50.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 60.0 V
  • Rated Voltage (DC) other
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight, Right angle
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Soldering, IDC
  • Recommended Min. Wire Size (AWG)
  • 22, 24, 25, 28
  • Recommended Max. Wire Size (AWG)
  • 22, 24, 26
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 70, 85 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Connector Type Details
  • Accessory

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)